See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LS20D


Dual 4-input positive-NAND gates

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.08
10 - 24 $ 0.93
25 - 99 $ 0.90
100 - 249 $ 0.69
250 - 499 $ 0.68
500 - 749 $ 0.57
750 - 999 $ 0.46
1000 - 9999 $ 0.37

Adjust your quantity during checkout

Texas Instruments SN74LS20D

These devices contain two independent 4-input NAND gates.

The SN5420, SN54LS20, and SN54S20 are characterized for operation over the full military range of -55°C to 125°C. The SN7420, SN74LS20, and SN74S20 are characterized for operation from 0°C to 70°C.

  View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00