See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 14

Temp:

C (0 to 70)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 0.58
10 - 24 $ 0.51
25 - 99 $ 0.47
100 - 249 $ 0.40
250 - 499 $ 0.36
500 - 749 $ 0.28
750 - 999 $ 0.21
1000 - 9999 $ 0.18
  View datasheet for SN74LS32N View product folder for SN74LS32N

Adjust your quantity during checkout

SN74LS32N-Quad 2-input positive-OR gates

These devices contain four independent 2-input OR gates.

The SN5432, SN54LS32 and SN54S32 are characterized for operation over the full military range of -55°C to 125°C. The SN7432, SN74LS32 and SN74S32 are characterized for operation from 0°C to 70°C.

  View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00