See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.82
10 - 24 $ 0.73
25 - 99 $ 0.67
100 - 249 $ 0.58
250 - 499 $ 0.53
500 - 749 $ 0.43
750 - 999 $ 0.35
1000 - 9999 $ 0.31
  View datasheet for SN74LS38N View product folder for SN74LS38N

Adjust your quantity during checkout

SN74LS38N-Quad 2-input positive-NAND buffers with open collector outputs

These devices contain four independent 2-input NAND buffer gates with open-collector outputs. The open-collector outputs require pull-up resistors to perform correctly. They may be connected to other open-collector outputs to implement active-low wired-OR or active-high wired-AND functions. Open-collector devices are often used to generate high VOH levels.

The SN5438, SN54LS38, and SN54S38 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN7438, SN74LS38, and SN74S38 are characterized for operation from 0°C to 70°C.

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00