See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 16

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LS595D


Serial-in shift registers with output registers

TI Store Price:

 
 
Qty.Price
1 - 9 $ 11.46
10 - 24 $ 10.32
25 - 99 $ 9.89
100 - 249 $ 8.70
250 - 499 $ 8.32
500 - 749 $ 7.68
750 - 999 $ 6.92
1000 - 9999 $ 6.14

Adjust your quantity during checkout

Texas Instruments SN74LS595D

These devices each contain an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state ('LS595) or open-collector ('LS596) outputs. Separate clocks are provided for both the shift register and the storage register. The shift register has a direct-overriding clear, serial input, and serial output pins for cascading.

Both the shift register and storage register clocks are positive-edge triggered. If the user wishes to connect both clocks together, the shift register state will always be one clock pulse ahead of the storage register.

  View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00