See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NS | 20

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LS645-1NSR


Octal bus transceivers

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.99
10 - 24 $ 1.79
25 - 99 $ 1.66
100 - 249 $ 1.45
250 - 499 $ 1.33
500 - 749 $ 1.12
750 - 999 $ 0.92
1000 - 9999 $ 0.84

Adjust your quantity during checkout

Texas Instruments SN74LS645-1NSR

These octal bus transceivers are designed for asynchronous two-way communication between data buses. The devices transmit data from the A bus to the B bus or from the B bus to the A bus depending upon the level at the direction control (DIR) input. The enable input (G) can be used to disable the device so the buses are effectively isolated.

The -1 versions of the SN74LS640 thru SN74LS642, SN74LS644, and SN74LS645 are identical to the standard versions except that the recommended maximum IOL is increased to 48 milliamperes. There are no -1 versions of the SN54LS640 thru SN54LS642, SN54LS644, and SN54LS645.

The SN54LS640 thru SN54LS642, SN54LS644, and SN54LS645 are characterized for operation over the full military tempearture range of –55°C to 125°C. The SN74LS640 thru SN74LS642, SN74LS644, and SN74LS645 are characterized for operation from 0°C to 70°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00