See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 20

Temp:

C (0 to 70)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 2.45
10 - 24 $ 2.20
25 - 99 $ 2.04
100 - 249 $ 1.78
250 - 499 $ 1.64
500 - 749 $ 1.38
750 - 999 $ 1.13
1000 - 9999 $ 1.04
  View datasheet for SN74LS688N View product folder for SN74LS688N

Adjust your quantity during checkout

SN74LS688N-8-Bit Identity/Magnitude Comparators (P=Q) with Enable

These magnitude comparators perform comparisons of two eight-bit binary or BCD words. All types provide P = Q\ outputs and all except 'LS688 provide P > Q\ outputs as well. The 'LS682, 'LS684, 'LS686, and 'LS688 have totem-pole outputs, while the 'LS685 and 'LS687 have open-collector outputs. The 'LS682 features 20-k pullup termination resistors on the Q inputs for analog or switch data. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00