See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.28
10 - 24 $ 0.24
25 - 99 $ 0.22
100 - 249 $ 0.19
250 - 499 $ 0.17
500 - 749 $ 0.13
750 - 999 $ 0.10
1000 - 9999 $ 0.09
  View datasheet for SN74LV06ADBR View product folder for SN74LV06ADBR

Adjust your quantity during checkout

SN74LV06ADBR-Hex Inverter Buffers/Drivers With Open-Drain Outputs

These hex inverter buffers/drivers are designed for 2-V to 5.5-V VCC operation.

The SN74LV06A device performs the Boolean function Y = A in positive logic.

The open-drain output require pull-up resistors to perform correctly and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00