See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 14

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LV08ATPWRG4Q1


Automotive Catalog Quadruple 2-Input Positive-AND Gates

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.50
10 - 24 $ 0.42
25 - 99 $ 0.41
100 - 249 $ 0.27
250 - 499 $ 0.27
500 - 749 $ 0.25
750 - 999 $ 0.19
1000 - 9999 $ 0.14

Adjust your quantity during checkout

Texas Instruments SN74LV08ATPWRG4Q1

This quadruple 2-input positive-AND gate is designed for 2-V to 5.5-V VCC operation.

The SN74LV08A performs the Boolean function Y = A • B or Y = (A\ + B\) in positive logic.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00