See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.23
10 - 24 $ 0.20
25 - 99 $ 0.18
100 - 249 $ 0.15
250 - 499 $ 0.14
500 - 749 $ 0.11
750 - 999 $ 0.08
1000 - 9999 $ 0.07
  View datasheet for SN74LV10APWR View product folder for SN74LV10APWR

Adjust your quantity during checkout

SN74LV10APWR-Triple 3-Input Positive-NAND Gate

These triple 3-input positive-NAND gates are \designed for 2-V to 5.5-V VCC operation.

The 'LV10A devices perform the Boolean function Y = (A • B • C)\ or Y = A\ + B\ + C\ in positive logic.

These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00