See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 14

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.18
10 - 24 $ 1.06
25 - 99 $ 0.98
100 - 249 $ 0.84
250 - 499 $ 0.77
500 - 749 $ 0.63
750 - 999 $ 0.50
1000 - 9999 $ 0.45
  View datasheet for SN74LV11ATPWREP View product folder for SN74LV11ATPWREP

Adjust your quantity during checkout

SN74LV11ATPWREP-Enhanced Product Triple 3-Input Positive-And Gates

This triple 3-input positive-AND gate is designed for 2-V to 5.5-V VCC operation.

The SN74LV11A performs the Boolean function Y = A • B • C or Y = (A\ + B\ + C\)\ in positive logic.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00