See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LV123APWT


Dual Retriggerable Monostable Multivibrators

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.92
10 - 24 $ 0.80
25 - 99 $ 0.77
100 - 249 $ 0.58
250 - 499 $ 0.58
500 - 749 $ 0.49
750 - 999 $ 0.39
1000 - 9999 $ 0.32

Adjust your quantity during checkout

Texas Instruments SN74LV123APWT

The ’LV123A devices are dual retriggerable monostable multivibrators designed for 2-V to 5.5-V VCC operation.

These edge-triggered multivibrators feature output pulse-duration control by three methods. In the first method, the A input is low, and the B input goes high. In the second method, the B input is high, and the A input goes low. In the third method, the A input is low, the B input is high, and the clear (CLR) input goes high.

The output pulse duration is programmable by selecting external resistance and capacitance values. The external timing capacitor must be connected between Cext and Rext/Cext (positive) and an external resistor connected between Rext/Cext and VCC. To obtain variable pulse durations, connect an external variable resistance between Rext/Cext and VCC. The output pulse duration also can be reduced by taking CLR low.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00