See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NS | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LV126ANSR


Quadruple Bus Buffer Gates With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.32
10 - 24 $ 0.27
25 - 99 $ 0.26
100 - 499 $ 0.17
500 - 749 $ 0.16
750 - 999 $ 0.12
1000 - 9999 $ 0.09

Adjust your quantity during checkout

Texas Instruments SN74LV126ANSR

The ’LV126A quadruple bus buffer gates are designed for 2-V to 5.5-V VCC operation.

These quadruple bus buffer gates are designed for 2-V to 5.5-V VCC operation.

The ’LV126A devices feature independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable (OE) input is low.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00