See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.28
10 - 24 $ 0.25
25 - 99 $ 0.23
100 - 249 $ 0.19
250 - 499 $ 0.18
500 - 749 $ 0.14
750 - 999 $ 0.10
1000 - 9999 $ 0.09
  View datasheet for SN74LV132ADBR View product folder for SN74LV132ADBR

Adjust your quantity during checkout

SN74LV132ADBR-Quadruple Positive-Nand Gates With Schmitt-Trigger Inputs

The ’LV132A devices are quadruple positive-NAND gates designed for 2-V to 5.5-V VCC operation.

The ’LV132A devices perform the Boolean function Y = A • B or Y = A + B in positive logic.

Each circuit functions as a NAND gate, but because of the Schmitt trigger, it has different input threshold levels for positive- and negative-going signals.

These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean jitter-free output signals.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00