See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LV132ADR


Quadruple Positive-Nand Gates With Schmitt-Trigger Inputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.29
10 - 24 $ 0.25
25 - 99 $ 0.24
100 - 499 $ 0.16
500 - 749 $ 0.14
750 - 999 $ 0.11
1000 - 9999 $ 0.08

Adjust your quantity during checkout

Texas Instruments SN74LV132ADR

The ’LV132A devices are quadruple positive-NAND gates designed for 2-V to 5.5-V VCC operation.

The ’LV132A devices perform the Boolean function Y = A • B or Y = A + B in positive logic.

Each circuit functions as a NAND gate, but because of the Schmitt trigger, it has different input threshold levels for positive- and negative-going signals.

These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean jitter-free output signals.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00