See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 14

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.26
10 - 24 $ 1.12
25 - 99 $ 1.04
100 - 249 $ 0.89
250 - 499 $ 0.82
500 - 749 $ 0.67
750 - 999 $ 0.53
1000 - 9999 $ 0.48
  View datasheet for SN74LV14AMPWREP View product folder for SN74LV14AMPWREP

Adjust your quantity during checkout

SN74LV14AMPWREP-Enhanced Product Hex Schmitt-Trigger Inverters

This hex Schmitt-trigger inverter is designed for 2-V to 5.5-V VCC operation.

The SN74LV14A contains six independent inverters. This device performs the Boolean function Y = A.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00