See datasheet for actual packaging/pinout drawings

Package | PIN:

DGV | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.73
10 - 24 $ 0.65
25 - 99 $ 0.60
100 - 249 $ 0.51
250 - 499 $ 0.47
500 - 749 $ 0.39
750 - 999 $ 0.31
1000 - 9999 $ 0.28
  View datasheet for SN74LV157ADGVR View product folder for SN74LV157ADGVR

Adjust your quantity during checkout

SN74LV157ADGVR-Quadruple 2-Line to 1-Line Data Selectors/Multiplexers

The ’V157A devices are quadruple 2-line to 1-line data selectors/multiplexers designed for 2-V to 5.5-V VCC operation.

These devices contain inverters and drivers to supply full data selection to the four output gates. A separate strobe (G)\ input is provided. A 4-bit word is selected from one of two sources and is routed to the four outputs. The ’LV157A devices present true data.

These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.

View datasheet
View product folder
Order SummaryEdit >
TMDSIDK574 (1)$959.00
Subtotal: $959.00
Shipping & Handling: -
Total (USD): $959.00