See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LV174APWR


Hex D-Type Flip-Flops With Clear

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.46
10 - 24 $ 0.39
25 - 99 $ 0.37
100 - 249 $ 0.25
250 - 499 $ 0.24
500 - 749 $ 0.23
750 - 999 $ 0.17
1000 - 9999 $ 0.13

Adjust your quantity during checkout

Texas Instruments SN74LV174APWR

The 'LV174A devices are hex D-type flip-flops designed for 2-V to 5.5-V VCC operation.

These devices are monolithic positive-edge-triggered flip-flops with a direct clear (CLR\) input. Information at the data (D) inputs meeting the setup time requirements is transferred to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a particular voltage level and is not directly related to the transition time of the positive-going edge of the clock pulse. When the clock (CLK) input is at either the high or low level, the D-input signal has no effect at the output.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00