See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.32
10 - 24 $ 0.28
25 - 99 $ 0.25
100 - 249 $ 0.22
250 - 499 $ 0.19
500 - 749 $ 0.15
750 - 999 $ 0.12
1000 - 9999 $ 0.10
  View datasheet for SN74LV1T86DBVR View product folder for SN74LV1T86DBVR

Adjust your quantity during checkout

SN74LV1T86DBVR-Single Power Supply 2-INPUT EXCLUSIVE OR (XOR) GATE Logic Level Shifter

SN74LV1T86 is a low voltage CMOS gate logic that operates at a wider voltage range for industrial, portable, telecom, and automotive applications. The output level is referenced to the supply voltage and is able to support 1.8V/2.5V/3.3V/5V CMOS levels.

The input is designed with a lower threshold circuit to match 1.8V input logic at VCC = 3.3V and can be used in 1.8V to 3.3V level up translation. In addition, the 5V tolerant input pins enable down translation (e.g. 3.3V to 2.5V output at VCC = 2.5V). The wide VCC range of 1.8V to 5.5V allows generation of desired output levels to connect to controllers or processors.

The SN74LV1T86 is designed with current-drive capability of 8 mA to reduce line reflections, overshoot, and undershoot caused by high-drive outputs.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00