See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LV20ADBR


Dual 4-Input Positive-NAND Gate

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.76
10 - 24 $ 0.65
25 - 99 $ 0.63
100 - 249 $ 0.48
250 - 499 $ 0.47
500 - 749 $ 0.40
750 - 999 $ 0.32
1000 - 9999 $ 0.26

Adjust your quantity during checkout

Texas Instruments SN74LV20ADBR

These dual 4-input positive-NAND gates are designed for 2-V to 5.5-V VCC operation.

The 'LV20A devices perform the Boolean function Y = (A • B • C • D)\ or Y = A\ + B\ + C\ + D\ in positive logic.

These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00