See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.62
10 - 24 $ 0.55
25 - 99 $ 0.51
100 - 249 $ 0.44
250 - 499 $ 0.40
500 - 749 $ 0.33
750 - 999 $ 0.26
1000 - 9999 $ 0.24
  View datasheet for SN74LV21ADR View product folder for SN74LV21ADR

Adjust your quantity during checkout

SN74LV21ADR-Dual 4-Input Positive-AND Gate

These dual 4-input positive-AND gates are designed for 2-V to 5.5-V VCC operation.

The 'LV21A devices perform the Boolean function Y = A • B 1 C • D or Y = (A\ + B\ + C\ + D\)\ in positive logic.

These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00