See datasheet for actual packaging/pinout drawings

Package | PIN:

RGY | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.39
10 - 24 $ 0.35
25 - 99 $ 0.32
100 - 249 $ 0.27
250 - 499 $ 0.24
500 - 749 $ 0.19
750 - 999 $ 0.14
1000 - 9999 $ 0.13
  View datasheet for SN74LV244ARGYR View product folder for SN74LV244ARGYR

Adjust your quantity during checkout

SN74LV244ARGYR-Octal Buffers/Drivers With 3-State Outputs

The SN74LV244A octal buffers and line drivers are designed for 2-V to 5.5-V VCC operation.

The SN74LV244A devices are designed specifically to improve both performance and density of the 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. These devices are organized as two 4-bit line drivers with separate output-enable (OE) inputs.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00