See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 14

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.11
10 - 24 $ 0.99
25 - 99 $ 0.91
100 - 249 $ 0.78
250 - 499 $ 0.72
500 - 749 $ 0.59
750 - 999 $ 0.47
1000 - 9999 $ 0.42
  View datasheet for SN74LV32AMPWREP View product folder for SN74LV32AMPWREP

Adjust your quantity during checkout

SN74LV32AMPWREP-Enhanced Product Quadruple 2-Input Positive-Or Gates

This quadruple 2-input positive-OR gate is designed for 2-V to 5.5-V VCC operation.

The SN74LV32A-EP performs the Boolean function Y = A + B or Y = (A\ • B\)\ in positive logic.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00