See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LV4040APW


12-Bit Asynchronous Binary Counter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.50
10 - 24 $ 1.34
25 - 99 $ 1.24
100 - 249 $ 1.06
250 - 499 $ 0.98
500 - 749 $ 0.80
750 - 999 $ 0.64
1000 - 9999 $ 0.57

Adjust your quantity during checkout

Texas Instruments SN74LV4040APW

The ’LV4040A devices are 12-bit asynchronous binary counters with the outputs of all stages available externally. A high level at the clear (CLR) input asynchronously clears the counter and resets all outputs low. The count is advanced on a high-to-low transition at the clock (CLK) input. Applications include time-delay circuits, counter controls, and frequency-dividing circuits.

These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00