See datasheet for actual packaging/pinout drawings

Package | PIN:

NS | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.77
10 - 24 $ 0.67
25 - 99 $ 0.61
100 - 249 $ 0.52
250 - 499 $ 0.47
500 - 749 $ 0.37
750 - 999 $ 0.28
1000 - 9999 $ 0.24
  View datasheet for SN74LV4051ANSR View product folder for SN74LV4051ANSR

Adjust your quantity during checkout

SN74LV4051ANSR-8-Channel Analog Multiplexer/Demultiplexer

The SN74LV4051A 8-channel CMOS analog multiplexers and demultiplexers are designed for 2-V to 5.5-V VCC operation.

The SN74LV4051A devices handle both analog and digital signals. Each channel permits signals with amplitudes up to 5.5-V (peak) to be transmitted in either direction.

Applications include: signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00