See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 16

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LV4051ATPWREP


Enhanced Product 8-Channel Analog Multiplexer/Demultiplexer

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.19
10 - 24 $ 1.88
25 - 99 $ 1.85
100 - 249 $ 1.51
250 - 499 $ 1.49
500 - 749 $ 1.25
750 - 999 $ 1.03
1000 - 9999 $ 0.85

Adjust your quantity during checkout

Texas Instruments SN74LV4051ATPWREP

This 8-channel CMOS analog multiplexer/demultiplexer is designed for 2-V to 5.5-V VCC operation.

The SN74LV4051A handles both analog and digital signals. Each channel permits signals with amplitudes up to 5.5 V (peak) to be transmitted in either direction.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00