See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.37
10 - 24 $ 0.33
25 - 99 $ 0.30
100 - 249 $ 0.25
250 - 499 $ 0.23
500 - 749 $ 0.18
750 - 999 $ 0.14
1000 - 9999 $ 0.12
  View datasheet for SN74LV4052ADR View product folder for SN74LV4052ADR

Adjust your quantity during checkout

SN74LV4052ADR-Dual 4-Channel Analog Multiplexer/Demultiplexer

The SN74LV4052A device is a dual, 4-channel CMOS analog multiplexer and demultiplexer that is designed for 2-V to 5.5-V VCC operation.

The SN74LV4052A device handles both analog and digital signals. Each channel permits signals with amplitudes up to 5.5 V (peak) to be transmitted in either direction.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00