See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.45
10 - 24 $ 0.40
25 - 99 $ 0.36
100 - 249 $ 0.31
250 - 499 $ 0.28
500 - 749 $ 0.22
750 - 999 $ 0.17
1000 - 9999 $ 0.14
  View datasheet for SN74LV4052ATPWRQ1 View product folder for SN74LV4052ATPWRQ1

Adjust your quantity during checkout

SN74LV4052ATPWRQ1-Automotive Catalog Dual 4-Channel Analog Multiplexer/Demultiplexer

These dual 4-channel CMOS analog multiplexers and demultiplexers are designed for 2-V to 5.5-V VCC operation.

The SN7LV4052A-Q1 devices handle both analog and digital signals. Each channel permits signals with amplitudes up to 5.5 V (peak).

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00