See datasheet for actual packaging/pinout drawings

Package | PIN:

RGY | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.35
10 - 24 $ 0.31
25 - 99 $ 0.28
100 - 249 $ 0.24
250 - 499 $ 0.21
500 - 749 $ 0.17
750 - 999 $ 0.13
1000 - 9999 $ 0.11
  View datasheet for SN74LV4053ARGYR View product folder for SN74LV4053ARGYR

Adjust your quantity during checkout

SN74LV4053ARGYR-Triple 2-Channel Analog Multiplexer/Demultiplexer

These triple 2-channel CMOS analog multiplexers/demultiplexers are designed for 2-V to 5.5-V VCC operation.

The ’LV4053A devices handle both analog and digital signals. Each channel permits signals with amplitudes up to 5.5 V (peak) to be transmitted in either direction.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00