See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGY | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LV4T125RGYR


Single Power Supply Quadruple Buffer GATE w/ 3-State Output CMOS Logic Level Shifter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.13
10 - 24 $ 0.97
25 - 99 $ 0.94
100 - 249 $ 0.71
250 - 499 $ 0.71
500 - 749 $ 0.59
750 - 999 $ 0.48
1000 - 9999 $ 0.39

Adjust your quantity during checkout

Texas Instruments SN74LV4T125RGYR

SN74LV4T125 is a low-voltage CMOS buffer gate that operates at a wider voltage range for portable, telecom, industrial, and automotive applications. The output level is referenced to the supply voltage and is able to support 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.

The input is designed with a lower threshold circuit to match 1.8-V input logic at VCC = 3.3 V and can be used in 1.8 V to 3.3 V level-up translation. In addition, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output at VCC = 2.5 V). The wide VCC range of 1.8 V to 5.5 V allows the generation of desired output levels to connect to controllers or processors.

The SN74LV4T125 device is designed with current-drive capability of 8 mA to reduce line reflections, overshoot, and undershoot caused by high-drive outputs.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00