See datasheet for actual packaging/pinout drawings

Package | PIN:

RGY | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.74
10 - 24 $ 0.66
25 - 99 $ 0.61
100 - 249 $ 0.52
250 - 499 $ 0.48
500 - 749 $ 0.39
750 - 999 $ 0.32
1000 - 9999 $ 0.28
  View datasheet for SN74LV540ARGYR View product folder for SN74LV540ARGYR

Adjust your quantity during checkout

SN74LV540ARGYR-Octal Buffers/Drivers With 3-State Outputs

The SN74LV540A device is an octal buffer/driver designed for 2-V to 5.5-V VCC operation.

This device is ideal for driving bus lines or buffer memory address registers. It features inputs and outputs on opposite sides of the package to facilitate printed circuit board layout.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00