See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.48
10 - 24 $ 1.33
25 - 99 $ 1.23
100 - 249 $ 1.07
250 - 499 $ 0.99
500 - 749 $ 0.83
750 - 999 $ 0.68
1000 - 9999 $ 0.63
  View datasheet for SN74LV595AIPWREP View product folder for SN74LV595AIPWREP

Adjust your quantity during checkout

SN74LV595AIPWREP-Enhanced Product 8-Bit Shift Registers With 3-State Output Registers

The SN74LV595A device is an 8-bit shift register designed for 2-V to 5.5-V VCC operation.

This device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage register. The shift register has a direct overriding clear (SRCLR)\ input, serial (SER) input, and a serial output for cascading. When the output-enable (OE)\ input is high, all outputs except QH’ are in the high-impedance state.

Both the shift register clock (SRCLK) and storage register clock (RCLK) are positive-edge triggered. If both clocks are connected together, the shift register always is one clock pulse ahead of the storage register.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00