See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 14

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.90
10 - 24 $ 0.80
25 - 99 $ 0.74
100 - 249 $ 0.63
250 - 499 $ 0.59
500 - 749 $ 0.48
750 - 999 $ 0.38
1000 - 9999 $ 0.34
  View datasheet for SN74LV86ATPWREP View product folder for SN74LV86ATPWREP

Adjust your quantity during checkout

SN74LV86ATPWREP-Enhanced Product Quadruple 2-Input Exclusive-Or Gates

The SN74LV86A is a quadruple 2-input exclusive-OR gate designed for 2-V to 5.5-V VCC operation.

This device contains four independent 2-input exclusive-OR gates. It performs the Boolean function Y = A B or Y = A\B + AB\ in positive logic.

A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00