See datasheet for actual packaging/pinout drawings

Package | PIN:

NS | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.28
10 - 24 $ 0.24
25 - 99 $ 0.22
100 - 249 $ 0.19
250 - 499 $ 0.17
500 - 749 $ 0.13
750 - 999 $ 0.10
1000 - 9999 $ 0.09
  View datasheet for SN74LVC06ANSR View product folder for SN74LVC06ANSR

Adjust your quantity during checkout

SN74LVC06ANSR-Hex Inverter Buffers/Drivers With Open-Drain Outputs

These hex inverter buffers/drivers are designed for 1.65-V to 3.6-V VCC operation.

The outputs of the 'LVC06A devices are open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 24 mA.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V/5-V system environment.

These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00