The SN54LVC08A quadruple 2-input positive-AND gate is designed for 2.7-V to 3.6-V
VCC operation, and the SN74LVC08A quadruple 2-input positive-AND gate is
designed for 1.65-V to 3.6-V VCC operation.
The LVC08A devices perform the Boolean function Y = A B or Y = A\ + B\ in positive logic.
Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of
these devices as translators in a mixed 3.3-V/5-V system environment.
View datasheet View product folder