See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.25
10 - 24 $ 0.22
25 - 99 $ 0.20
100 - 249 $ 0.17
250 - 499 $ 0.16
500 - 749 $ 0.12
750 - 999 $ 0.09
1000 - 9999 $ 0.08
  View datasheet for SN74LVC08APWRG3 View product folder for SN74LVC08APWRG3

Adjust your quantity during checkout

SN74LVC08APWRG3-Quadruple 2-Input Positive-AND Gate

The SN54LVC08A quadruple 2-input positive-AND gate is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC08A quadruple 2-input positive-AND gate is designed for 1.65-V to 3.6-V VCC operation.

The LVC08A devices perform the Boolean function Y = A • B or Y = A\ + B\ in positive logic.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V/5-V system environment.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00