See datasheet for actual packaging/pinout drawings

Package | PIN:

RGY | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.27
10 - 24 $ 0.23
25 - 99 $ 0.21
100 - 249 $ 0.18
250 - 499 $ 0.16
500 - 749 $ 0.13
750 - 999 $ 0.10
1000 - 9999 $ 0.08
  View datasheet for SN74LVC10ARGYR View product folder for SN74LVC10ARGYR

Adjust your quantity during checkout

SN74LVC10ARGYR-Triple 3-Input Positive-NAND Gate

This triple 3-input positive-NAND gate is designed for 1.65-V to 3.6-V VCC operation.

The SN74LVC10A performs the Boolean function Y = A • B • C or Y = A + B + C in positive logic.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V/5-V system environment.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00