See datasheet for actual packaging/pinout drawings

Package | PIN:

RGY | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.28
10 - 24 $ 0.24
25 - 99 $ 0.22
100 - 249 $ 0.19
250 - 499 $ 0.17
500 - 749 $ 0.13
750 - 999 $ 0.10
1000 - 9999 $ 0.09
  View datasheet for SN74LVC126ARGYR View product folder for SN74LVC126ARGYR

Adjust your quantity during checkout

SN74LVC126ARGYR-Quadruple Bus Buffer Gate With 3-State Outputs

The SN74LVC126A device is a quadruple bus buffer gate designed for 1.65-V to 3.6-V VCC operation.

The SN74LVC126A device features independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable (OE) input is low.

To ensure the high-impedance state during power up or power down, OE must be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V and 5-V system environment.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00