See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LVC139ADBR


Dual 2-Line To 4-Line Decoder/Demultiplexer

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.42
10 - 24 $ 0.37
25 - 99 $ 0.33
100 - 249 $ 0.28
250 - 499 $ 0.26
500 - 749 $ 0.20
750 - 999 $ 0.15
1000 - 9999 $ 0.13

Adjust your quantity during checkout

Texas Instruments SN74LVC139ADBR

This dual 2-line to 4-line decoder/demultiplexer is designed for 1.65-V to 3.6-V VCC operation.

The device comprises two individual 2-line to 4-line decoders in a single package. The active-low enable (G)\ input can be used as a data line in demultiplexing applications. This decoders/demultiplexers feature fully buffered inputs, each of which represents only one normalized load to its driving circuit.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V/5-V system environment.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00