See datasheet for actual packaging/pinout drawings

Package | PIN:

ZQN | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.58
10 - 24 $ 0.52
25 - 99 $ 0.48
100 - 249 $ 0.41
250 - 499 $ 0.38
500 - 749 $ 0.31
750 - 999 $ 0.25
1000 - 9999 $ 0.22
  View datasheet for SN74LVC139AZQNR View product folder for SN74LVC139AZQNR

Adjust your quantity during checkout

SN74LVC139AZQNR-Dual 2-Line To 4-Line Decoder/Demultiplexer

This dual 2-line to 4-line decoder/demultiplexer is designed for 1.65-V to 3.6-V VCC operation.

The device comprises two individual 2-line to 4-line decoders in a single package. The active-low enable (G)\ input can be used as a data line in demultiplexing applications. This decoders/demultiplexers feature fully buffered inputs, each of which represents only one normalized load to its driving circuit.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V/5-V system environment.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00