See datasheet for actual packaging/pinout drawings

Package | PIN:

DCT | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.92
10 - 24 $ 0.82
25 - 99 $ 0.76
100 - 249 $ 0.65
250 - 499 $ 0.60
500 - 749 $ 0.49
750 - 999 $ 0.39
1000 - 9999 $ 0.35
  View datasheet for SN74LVC1404DCTR View product folder for SN74LVC1404DCTR

Adjust your quantity during checkout

SN74LVC1404DCTR-Oscillator Driver for Crystal Oscillator or Ceramic Resonator

The SN74LVC1404 device consists of one inverter with a Schmitt-trigger input and two unbuffered inverters. It is designed for 1.65-V to 5.5-V VCC operation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00