See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LVC14AD


Hex Schmitt-Trigger Inverter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.30
10 - 24 $ 0.27
25 - 99 $ 0.24
100 - 249 $ 0.21
250 - 499 $ 0.19
500 - 749 $ 0.14
750 - 999 $ 0.11
1000 - 9999 $ 0.10

Adjust your quantity during checkout

Texas Instruments SN74LVC14AD

The SN54LVC14A hex Schmitt-trigger inverter is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC14A hex Schmitt-trigger inverter is designed for 1.65-V to 3.6-V VCC operation.

The devices contain six independent inverters and perform the Boolean function Y = A.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V or 5-V system environment.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00