See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.80
10 - 24 $ 0.70
25 - 99 $ 0.64
100 - 249 $ 0.54
250 - 499 $ 0.49
500 - 749 $ 0.38
750 - 999 $ 0.29
1000 - 9999 $ 0.25
  View datasheet for SN74LVC157AQPWRQ1 View product folder for SN74LVC157AQPWRQ1

Adjust your quantity during checkout

SN74LVC157AQPWRQ1-Automotive Catalog Quadruple 2-Line To 1-Line Data Selector / Multiplexer

The SN74LVC157A quadruple 2-line to 1-line data selector/multiplexer is designed for 2.7-V to 3.6-V VCC operation.

The device features a common strobe (G) input. When G is high, all outputs are low. When G is low, a 4-bit word is selected from one of two sources and is routed to the four outputs. The device provides true data.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V/5-V system environment.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00