See datasheet for actual packaging/pinout drawings


Package | PIN:

DGV | 48


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


16-Bit Buffer/Driver With 3-State Outputs

TI Store Price:

1 - 9 $ 1.32
10 - 24 $ 1.13
25 - 99 $ 1.09
100 - 249 $ 0.83
250 - 499 $ 0.82
500 - 749 $ 0.69
750 - 999 $ 0.56
1000 - 9999 $ 0.45

Adjust your quantity during checkout

Texas Instruments SN74LVC16244ADGVR

This 16-bit buffer/driver is designed for 1.65-V to
3.6-V VCC operation.

The SN74LVC16244A device is designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.

The SN74LVC16244A device can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer. The device provides true outputs and symmetrical active-low output-enable (OE) inputs.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V and 5-V system environment.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00