See datasheet for actual packaging/pinout drawings

Package | PIN:

DL | 48

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.42
10 - 24 $ 1.27
25 - 99 $ 1.18
100 - 249 $ 1.00
250 - 499 $ 0.93
500 - 749 $ 0.76
750 - 999 $ 0.61
1000 - 9999 $ 0.54
  View datasheet for SN74LVC16245ADLR View product folder for SN74LVC16245ADLR

Adjust your quantity during checkout

SN74LVC16245ADLR-16-Bit Bus Transceiver With 3-State Outputs

This 16-bit (dual-octal) noninverting bus transceiver is designed for 1.65-V to 3.6-V VCC operation.

The SN74LVC16245A device is designed for asynchronous communication between data buses.

This device can be used as two 8-bit transceivers or one 16-bit transceiver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00