See datasheet for actual packaging/pinout drawings

Package | PIN:

DRL | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.25
10 - 24 $ 0.22
25 - 99 $ 0.20
100 - 249 $ 0.17
250 - 499 $ 0.16
500 - 749 $ 0.12
750 - 999 $ 0.09
1000 - 9999 $ 0.08
  View datasheet for SN74LVC1G02DRLR View product folder for SN74LVC1G02DRLR

Adjust your quantity during checkout

SN74LVC1G02DRLR-Single 2-Input Positive-NOR Gate

This single 2-input positive-NOR gate is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G02 performs the Boolean function
Y = A + B or Y = AB in positive logic.

The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.

The SN74LVC1G02 device is available in a variety of packages, including the ultra-small DPW package with a body size of 0.8 × 0.8 mm.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00