This single inverter gate is designed for
1.65-V to 5.5-V VCC operation.
The SN74LVC1G04 device performs the Boolean function Y = A.
The CMOS device has high output drive while maintaining low static power dissipation over
a broad VCC operating range.
The SN74LVC1G04 device is available in a variety of packages, including the ultra-small
DPW package with a body size of 0.8 mm × 0.8 mm.
View datasheet View product folder