This single inverter buffer and driver is designed for 1.65-V to 5.5-V
VCC operation.
NanoFree package technology is a major breakthrough in IC packaging concepts, using the
die as the package.
The output of the SN74LVC1G06 device is open-drain and can be connected to other
open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum
sink current is 32 mA.
This device is fully specified for partial-power-down applications using
Ioff.The Ioff circuitry disables the outputs when the
device is powered down. This inhibits current backflow into the device which prevents damage to the
device.
View datasheet View product folder