See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DCK | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LVC1G06DCKT


Single Inverter Buffer/Driver With Open-Drain Output

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.65
10 - 24 $ 0.58
25 - 99 $ 0.53
100 - 249 $ 0.46
250 - 499 $ 0.42
500 - 749 $ 0.34
750 - 999 $ 0.27
1000 - 9999 $ 0.25

Adjust your quantity during checkout

Texas Instruments SN74LVC1G06DCKT

This single inverter buffer and driver is designed for 1.65-V to 5.5-V VCC operation.

NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.

The output of the SN74LVC1G06 device is open-drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32 mA.

This device is fully specified for partial-power-down applications using Ioff.The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00