See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.18
10 - 24 $ 0.16
25 - 99 $ 0.15
100 - 249 $ 0.12
250 - 499 $ 0.11
500 - 749 $ 0.09
750 - 999 $ 0.07
1000 - 9999 $ 0.06
  View datasheet for SN74LVC1G07DBVR View product folder for SN74LVC1G07DBVR

Adjust your quantity during checkout

SN74LVC1G07DBVR-Single Buffer/Driver With Open-Drain Output

This single buffer/driver is designed for 1.65-V to 5.5-V VCC operation.

The output of the SN74LVC1G07 device is open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32 mA.

The SN74LVC1G07 is available in a variety of packages, including the ultra-small DPW package with a body size of 0.8 mm × 0.8 mm.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00