See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LVC1G07QDBVRQ1


Automotive Catalog Single Buffer/Driver With Open-Drain Output

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.25
10 - 24 $ 0.21
25 - 99 $ 0.20
100 - 499 $ 0.13
500 - 749 $ 0.12
750 - 999 $ 0.09
1000 - 9999 $ 0.07

Adjust your quantity during checkout

Texas Instruments SN74LVC1G07QDBVRQ1

The SN74LVC1G07-Q1 is a single channel open-drain buffer/driver qualified for automotive applications. This is designed for 1.65-V to 5.5-V VCC operation.

The output of the SN74LVC1G07-Q1 device is open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32 mA.

This device is fully specified for partial-power-down applications using Ioff.The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00